
KBDG5V-10-33C550N310-EX-M1-PE7-H1-11, KBDG5V1033C550N310EXM1PE7H111
02-398196
Recommended replacement: 857AN00091K
Product specifications
Characteristic | Value |
---|---|
A Port flow LPM | 550.00 |
A Port flow USGPM | 145.00 |
Actuation Type | Solenoid contr. pilot operated |
B Port flow LPM | 310.00 |
B Port flow USGPM | 82.60 |
Brand | Vickers by Danfoss |
Build orientation | Sol B port A/sol A port B end |
Build type | Spring centered |
Coil voltage | 24 Volt DC |
Command input | +/- 10V control signal |
Communication protocol | None |
Current | 1.6 amp |
Design Series | 11 Series |
Electrical Connection | 7 Pin connector with plug |
Feedback sensor | No |
Fluid Cleanliness | 17/15/12 micron |
Fluid compatibility | Antiwear hydraulic oils |
Interface | ISO4401-10/NFPA D10/CETOP 10 |
Manual override | Plain |
Metering | Meter in / meter out |
Model Code 1 | KBDG5V1033C550N310EXM1PE7H111 |
On board electronics | Yes |
Performance | Standard |
Pilot drain | External |
Pilot supply | External |
Pressure drop rated flow BAR | 5 |
Pressure drop rated flow PSI | 72 |
Pressure rating BAR | 350 |
Pressure rating PSI | 5000 |
ProFX compatible | No |
Reducer module | Yes |
Seal type | Fluorocarbon |
Special features | None |
Spool Type | P blocked, A & B to tank |
Stage | Two stage |
Symmetric flow | No |
Tank port rating BAR | 350 |
Tank port rating PSI | 5000 |
Valve Mount Type | Subplate |
Valve Type | Proportional directional |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |