Vickers by Danfoss KDG4V-3 60 Design Proportional Valves without OBE 833AN00251A (RIGHT)

KDG4V-3S-33C08N-VM-KU-H7 -60-EN648, KDG4V3S33C08NVMKUH760EN648

02-398227

Model code: KDG4V3S33C08NVMKUH760EN648


Tools

Product specifications

Characteristic
Value
A Port flow LPM8.00
A Port flow USGPM2.10
Actuation TypeSolenoid controlled
B Port flow LPM8.00
B Port flow USGPM2.10
BrandVickers by Danfoss
Build orientationSolenoid 'A' at port 'A' end of valve and solenoid 'B' at port 'B' end of valve
Build typeSpring centered
Coil voltage24 Volt DC
Command inputNone
Communication protocolNone
Design Series60 Series
Electrical ConnectionTop exit flying lead
Feedback sensorNo
Fluid Cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overridePlain
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KDG4V3S33C08NVMKUH760EN648
On board electronicsNo
PerformanceStandard
Product height in3.580
Product height mm90.932
Product length in8.640
Product length mm219.456
Product width in1.810
Product width mm45.974
ProFX compatibleNo
Reducer moduleNo
Reverse flow checkNo
Seal typeViton
Special featuresMobile solenoid with 6.0" leads and Deutsch male pins
Spool TypeP blocked, A & B to tank
StageSingle stage
Symmetric flowYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve Mount TypeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4