Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 22.00 |
| A Port flow USGPM | 5.80 |
| Actuation Type | Solenoid controlled |
| B Port flow LPM | 22.00 |
| B Port flow USGPM | 5.80 |
| Brand | Vickers by Danfoss |
| Build orientation | Standard as per ANSI B93 9 |
| Build type | Spring centered |
| Coil voltage | 12 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design series | 60 Series |
| Electrical Connection | 18" long top exit flying leads, Packard male pins and all leads terminating into special 4-way Weatherpack connector |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | Plain |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in / meter out |
| Model Code 1 | KDG4V3S33C22NMKUP7GP560EN735 |
| On board electronics | No |
| Performance | Standard |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 9.370 |
| Product length mm | 237.998 |
| Product width in | 1.900 |
| Product width mm | 48.26 |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | Black coils with Packard male connector pins and seals |
| Spool Type | P blocked, A & B to tank |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 100 |
| Tank port rating PSI | 1450 |
| Valve Mount Type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
