
KBDG4V-3-33C20N-H-M2-PH7 -H7-10, KBDG4V333C20NHM2PH7H710
02-411295
Model code: KBDG4V333C20NHM2PH7H710
Recommended replacement: 855AN00006A
02-411295
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBDG4V333C20NHM2PH7H710 |
| Product height in | 3.950 |
| Product height mm | 100.330 |
| Product length in | 10.870 |
| Product length mm | 276.098 |
| Product width in | 1.810 |
| Product width mm | 45.974 |