
KBDG5V-7-33C170N-X-H-M1 -PH7-H1-10, KBDG5V733C170NXHM1PH7H110
02-411651
Model code: KBDG5V733C170NXHM1PH7H110
Recommended replacement: 857AN00241A
02-411651
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBDG5V733C170NXHM1PH7H110 |
| Product height in | 9.500 |
| Product height mm | 241.300 |
| Product length in | 11.690 |
| Product length mm | 296.926 |
| Product width in | 3.650 |
| Product width mm | 92.71 |