Vickers by Danfoss KBFDG5V-7 10 Design Proportional Valves with OBE KBFDG5V733C160NXTM1PE7H410 (RIGHT)

KBFDG5V-7-2C200N-X-M1-PE 7-H1-10

02-412127

Recommended replacement: 861AN00121A


Tools

Product specifications

Characteristic
Value
A Port flow LPM200.00
A Port flow USGPM52.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM200.00
B Port flow USGPM52.00
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/-10V Command +/-10V feedback
Communication protocolNone
Current3 amp
Design Series10 Series
Electrical ConnectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorYes
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7/NG16
Manual overridePlain
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMeter in / meter out
On board electronicsYes
PerformanceHigh performance
Pilot drainExternal
Pilot supplyInternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Product height in9.280
Product height mm235.712
Product length in13.010
Product length mm330.454
Product width in3.620
Product width mm91.948
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal typeViton
Special featuresNone
Spool TypeISO4401-10/NFPA D10/CETOP 10/NG32
StageTwo stage
Symmetric flowYes
Tank port rating BAR350
Tank port rating PSI5000
Valve mount typeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4