Product specifications
Characteristic | Value | Description |
---|---|---|
A Port flow LPM | 3.00 | |
A Port flow USGPM | 0.80 | |
Actuation Type | Solenoid controlled | |
B Port flow LPM | 3.00 | |
B Port flow USGPM | 0.80 | |
Brand | Vickers by Danfoss | |
Build orientation | Standard as per ANSI B93 9 | |
Build type | Spring centered | |
Coil voltage | 24 Volt DC | |
Command input | +/-10V Command +/-10V feedback | |
Communication protocol | CANopen | |
Design Series | 01 Series | |
Electrical Connection | 7 Pin connector without plug | |
Feedback sensor | No | |
Fluid Cleanliness | 17/15/12 micron | |
Fluid Compatibility | Antiwear hydraulic oils | |
InspectionText | KBFDG4-03-0000002C13N-N-1-1-C07-CO-N-01-H-001-00-00000 | |
Interface | ISO4401-03/NFPA D03/CETOP 3 | |
Manual override | None | |
Maximum pressure BAR | 350 | |
Maximum pressure PSI | 5000 | |
Metering | Meter in / meter out | |
Model Code 1 | KBFDG4030000002C13NN11C07CON01 | |
Model Code 2 | H0010000000 | |
On board electronics | Yes | |
Performance | High performance | |
ProFX compatible | No | |
Reducer module | No | |
Reverse flow check | No | |
Tank port rating BAR | 210 | |
Tank port rating PSI | 3000 | |
Valve Mount Type | Subplate | |
Valve Type | Proportional directional | |
Working temp max C | 70 | |
Working temp max F | 158 | |
Working temp min C | -20 | |
Working temp min F | -4 |