KBDG5V-5-33C80N-EX-T-H-M1-PE7-H1-11, KBDG5V533C80NEXTHM1PE7H111-product-details

KBDG5V-5-33C80N-EX-T-H-M1-PE7-H1-11, KBDG5V533C80NEXTHM1PE7H111

11375222

Model code: KBDG5V533C80NEXTHM1PE7H111


Tools

Product specifications

Characteristic
Value
A Port flow LPM80.00
A Port flow USGPM21.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM80.00
B Port flow USGPM21.00
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/- 10V control signal
Communication protocolNone
Design Series11 Series
Electrical connectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-05/NFPA D05/CETOP 5/NG10
Manual overrideWater-resistant
Maximum pressure BAR315
Maximum pressure PSI4500
MeteringMeter in / meter out
Model Code 1KBDG5V533C80NEXTHM1PE7H111
On board electronicsYes
PerformanceStandard
Pilot drainInternal
Pilot supplyExternal
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal typeViton
Special FeaturesNone
Spool TypeP blocked, A & B to tank
StageTwo stage
Symmetric flowYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4