Product specifications
Characteristic | Value | Description |
|---|---|---|
| A Port flow LPM | 150.00 | |
| A Port flow USGPM | 39.60 | |
| Actuation Type | SOLENOID CONTR. PILOT OPERATED | Solenoid controlled pilot operated |
| B Port flow LPM | 80.00 | |
| B Port flow USGPM | 21.10 | |
| Build orientation | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Build type | SPRING CENTERED | Spring centered |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | +/-10VCOMMAND +/- 10VFEEDBACK | +/-10V Command +/- 10V feedback |
| Communication protocol | NONE | None |
| Design Series | 20 SERIES | 20 Series |
| Electrical Connection | 7 PIN CONNECTOR WITH PLUG | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | YES | Yes |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7 | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | NONE | None |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 5000 | |
| Metering | METER IN / METER OUT | Meter in / meter out |
| Model Code 1 | KBFDG5V7535C150N80XM1PE7H120 | |
| On board electronics | YES | Yes |
| Performance | HIGH | High |
| Pilot drain | EXTERNAL | External |
| Pilot supply | INTERNAL | Internal |
| ProFX compatible | NO | No |
| Reducer module | YES | Yes |
| Reverse flow check | NO | No |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Spool Type | P BLOCKED, A & B TO TANK | P blocked, A & B to tank |
| Stage | TWO STAGE | Two stage |
| Symmetric flow | NO | No |
| Tank port rating BAR | 350 | |
| Tank port rating PSI | 5000 | |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | PROPORTIONAL DIRECTIONAL | Proportional directional |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |