KBHDG5V-7-33C130N65-X-T-M1-PE7-H4-20, KBHDG5V733C130N65XTM1PE7H420-product-details

KBHDG5V-7-33C130N65-X-T-M1-PE7-H4-20, KBHDG5V733C130N65XTM1PE7H420

11429549

Model code: KBHDG5V733C130N65XTM1PE7H420


Tools

Product specifications

Characteristic
Value
A Port flow LPM130.00
A Port flow USGPM34.30
Actuation typeSolenoid controlled pilot operated
B Port flow LPM65.00
B Port flow USGPM17.20
BrandVickers by Danfoss
Build orientationSolenoid at B port end
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/-10V Command +/- 10V feedback
Communication protocolNone
Design Series20 Series
Electrical connectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorYes
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7/NG16
Manual overrideNone
Maximum pressure BAR350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBHDG5V733C130N65XTM1PE7H420
On board electronicsYes
PerformanceServo
Pilot drainInternal
Pilot supplyInternal
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal typeViton
Special featuresNone
Spool TypeBleed A and B to T
StageTwo stage
Symmetric flowNo
Tank port rating BAR50.0
Tank port rating PSI700
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm