Product specifications
Characteristic | Value | Description |
|---|---|---|
| A Port flow LPM | 130.00 | |
| A Port flow USGPM | 34.30 | |
| Actuation Type | SOLENOID CONTR. PILOT OPERATED | Solenoid controlled pilot operated |
| B Port flow LPM | 65.00 | |
| B Port flow USGPM | 17.20 | |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Build orientation | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Build type | SPRING CENTERED | Spring centered |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | +/- 10V CONTROL SIGNAL | +/- 10V control signal |
| Communication protocol | CANOPEN | CANopen |
| Current | 1.2 AMP | 1.2 amp |
| Design Series | 20 SERIES | 20 Series |
| Electrical Connection | 7 PIN CONNECTOR WITH PLUG | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | NO | No |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7 | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | PLAIN | Plain |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 5000 | |
| Metering | METER IN / METER OUT | Meter in / meter out |
| Model Code 1 | KBDG5V733C130N65XM1PE7H120EN16 | |
| Model Code 2 | 2 | |
| On board electronics | YES | Yes |
| Performance | STANDARD | Standard |
| Pilot drain | EXTERNAL | External |
| Pilot supply | INTERNAL | Internal |
| ProFX compatible | YES | Yes |
| Reducer module | YES | Yes |
| Reverse flow check | NO | No |
| Seal type | VITON | Viton |
| Special features | CANOPEN COMMUNICATION AMP | CANOPEN communication amp |
| Spool Type | P PORT BLOCKED, ABT CONNECTED | P port blocked, A, B, T connected |
| Stage | TWO STAGE | Two stage |
| Symmetric flow | NO | No |
| Tank port rating BAR | 350 | |
| Tank port rating PSI | 5000 | |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | PROPORTIONAL DIRECTIONAL | Proportional directional |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |