KBDG4V-3-33C30X-M1-PC7-H7-11-EN162, KBDG4V333C30XM1PC7H711EN162-product-details

KBDG4V-3-33C30X-M1-PC7-H7-11-EN162, KBDG4V333C30XM1PC7H711EN162

12000851

Model code: KBDG4V333C30XM1PC7H711EN162


Tools

Product specifications

Characteristic
Value
A Port flow LPM30.00
A Port flow USGPM7.90
Actuation typeSolenoid controlled
B Port flow LPM30.00
B Port flow USGPM7.90
BrandVickers by Danfoss
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/- 10V control signal
Communication protocolCANopen
Current1.2 amp
Design Series11 Series
Electrical connectionElectrical (PC7) 7 pin connector without plug
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overridePlain
Maximum pressure BAR350
Maximum pressure PSI5000
Model Code 1KBDG4V333C30XM1PC7H711EN162
On board electronicsYes
PerformanceStandard
ProFX compatibleYes
Reducer moduleNo
Reverse flow checkNo
Seal typeViton
Special FeaturesCANOPEN communication amp
Spool TypeP port blocked, A, B, T connected
StageSingle stage
Symmetric flowYes
Tank port rating BAR210
Tank port rating PSI3000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4