KBDG5V-7-33C130N65-EX-M1-PE7-H1-20, KBDG5V733C130N65EXM1PE7H120-product-details

KBDG5V-7-33C130N65-EX-M1-PE7-H1-20, KBDG5V733C130N65EXM1PE7H120

12002229

Model code: KBDG5V733C130N65EXM1PE7H120


Tools

Product specifications

Characteristic
Value
A Port flow LPM130.00
A Port flow USGPM34.30
Actuation typeSolenoid controlled pilot operated
B Port flow LPM65.00
B Port flow USGPM17.20
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/- 10V control signal
Communication protocolNone
Design Series20 Series
Electrical connectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7/NG16
Manual overridePlain
Maximum pressure BAR350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBDG5V733C130N65EXM1PE7H120
On board electronicsYes
PerformanceStandard
Pilot drainExternal
Pilot supplyExternal
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal typeViton
Special featuresNone
Spool TypeP port blocked, A, B, T connected
StageTwo stage
Symmetric flowNo
Tank port rating BAR350.0
Tank port rating PSI5000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4