KBDG5V-5-33C80N40-X-M2-PE7-H1-11, KBDG5V533C80N40XM2PE7H111-product-details

KBDG5V-5-33C80N40-X-M2-PE7-H1-11, KBDG5V533C80N40XM2PE7H111

12017762

Model code: KBDG5V533C80N40XM2PE7H111


Tools

Product specifications

Characteristic
Value
A Port flow LPM80.00
A Port flow USGPM21.00
Actuation TypeSolenoid controlled pilot operated
B Port flow LPM40.00
B Port flow USGPM10.50
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input4-20mA Control signal
Communication protocolNone
Current1.2 amp
Design Series11 Series
Electrical ConnectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid Cleanliness17/15/12 micron
Fluid CompatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-05/NFPA D05/CETOP 5/NG10
Manual overridePlain
Maximum pressure BAR315
Maximum pressure PSI4500
MeteringMeter in / meter out
Model Code 1KBDG5V533C80N40XM2PE7H111
On board electronicsYes
PerformanceStandard performance
Pilot drainExternal
Pilot supplyInternal
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal TypeViton
Special featuresNone
Spool TypeP port blocked, A, B, T connected
StageTwo stage
Symmetric flowNo
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4