Product specifications
Characteristic | Value | Description |
---|---|---|
A Port flow LPM | 330.00 | |
A Port flow USGPM | 87.20 | |
Actuation type | Solenoid contr. pilot operated | |
B Port flow LPM | 330.00 | |
B Port flow USGPM | 87.20 | |
Brand | Vickers by Danfoss | |
Build orientation | Standard as per ANSI B93 9 | |
Build type | Spring centered | |
Coil voltage | 24 Volt DC | |
Command input | 4-20mA Control signal | |
Communication protocol | None | |
Design series | 11 Series | |
Electrical connection | As PE7 but with pin C used | |
Feedback sensor | No | |
Fluid cleanliness | 17/15/12 micron | |
Fluid compatibility | Antiwear hydraulic oils | |
Interface | ISO4401-08/NFPA D08/CETOP 8 | |
Manual override | Plain | |
Maximum pressure BAR | 200 | |
Maximum pressure PSI | 2900 | |
Metering | Meter in / meter out | |
Model Code 1 | KBDG5V833C330NTM2PH7H111 | |
On board electronics | Yes | |
Performance | Standard | |
Pilot drain | Internal | |
Pilot supply | External | |
ProFX compatible | No | |
Reducer module | No | |
Reverse flow check | No | |
Seal type | Viton | |
Special features | None | |
Spool type | P blocked, A & B to tank | |
Stage | Two stage | |
Symmetric flow | Yes | |
Tank port rating BAR | 350 | |
Tank port rating PSI | 5000 | |
Valve mount type | Subplate | |
Valve type | Proportional directional | |
Working temp max C | 70 | |
Working temp max F | 158 | |
Working temp min C | -20 | |
Working temp min F | -4 |