KBDG4V-3-33C03N-M1-PH7-H7-11, KBDG4V333C03NM1PH7H711-product-details

KBDG4V-3-33C03N-M1-PH7-H7-11, KBDG4V333C03NM1PH7H711

12038647

Model code: KBDG4V333C03NM1PH7H711


Tools

Product specifications

Characteristic
Value
A Port flow LPM3.00
A Port flow USGPM0.80
Actuation typeSolenoid controlled
B Port flow LPM3.00
B Port flow USGPM0.80
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/- 10V control signal
Communication protocolNone
Design Series11 Series
Electrical ConnectionElectrical (PH7) as PE7 but with pin C used for enable signal
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overridePlain
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBDG4V333C03NM1PH7H711
On board electronicsYes
PerformanceStandard
ProFX compatibleNo
Reducer moduleNo
Reverse flow checkNo
Seal TypeViton
Special featuresNone
Spool TypeP blocked, A & B to tank
StageSingle stage
Symmetric flowYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4