Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID CONTROLLED | Solenoid controlled |
| B Port flow LPM | 70.00 | |
| B Port flow USGPM | 18.50 | |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Build orientation | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | NONE | None |
| Communication protocol | NONE | None |
| Design Series | 20 SERIES | 20 Series |
| Electrical Connection | ISO4400 WITH FITTED PLUGS | ISO4400 with fitted plugs |
| Feedback sensor | YES | Yes |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5 | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | NONE | None |
| Maximum pressure bar | 315 | |
| Maximum pressure PSI | 4500 | |
| Metering | METER IN / METER OUT | Meter in / meter out |
| Model Code 1 | KFTG4V52B70NZMU1H720 | |
| On board electronics | NO | No |
| Performance | HIGH | High |
| Product height in | 4.180 | |
| Product height mm | 106.172 | |
| Product length in | 10.830 | |
| Product length mm | 275.082 | |
| Product width in | 2.760 | |
| Product width mm | 70.104 | |
| ProFX compatible | NO | No |
| Reducer module | NO | No |
| Reverse flow check | NO | No |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Spool Type | ALL PORTS BLOCKED | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | SINGLE STAGE | Single stage |
| Symmetric flow | YES | Yes |
| Tank port rating BAR | 210 | |
| Tank port rating PSI | 4500 | |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | PROPORTIONAL THROTTLE | Proportional throttle |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
