
KHDG5V-10-2C700N-EX-VM-U 1-H1-10, KHDG5V102C700NEXVMU1H110
5996372-001
Model code: KHDG5V102C700NEXVMU1H110
Recommended replacement: 5996372-001
5996372-001
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 700.00 |
| A Port flow USGPM | 185.00 |
| Actuation type | Solenoid controlled pilot operated |
| B Port flow LPM | 700.00 |
| B Port flow USGPM | 185.00 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design series | 10 Series |
| Electrical Connection | ISO4400 with fitted plugs |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-10/NFPA D10/CETOP 10 |
| Manual override | Plain |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in / meter out |
| Model Code 1 | KHDG5V102C700NEXVMU1H110 |
| On board electronics | No |
| Performance | Servo |
| Pilot supply | External |
| Product height in | 8.500 |
| Product height mm | 215.900 |
| Product length in | 13.440 |
| Product length mm | 341.376 |
| Product width in | 4.660 |
| Product width mm | 118.364 |
| ProFX compatible | No |
| Reducer module | Yes |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Two stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 350.0 |
| Tank port rating PSI | 5000 |
| Valve mount type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |