Product specifications
Characteristic | Value |
---|---|
Actuation Type | Solenoid contr. pilot operated |
Brand | Vickers by Danfoss |
Build orientation | Solenoid at B port end |
Coil voltage | 24 Volt DC |
Command input | None |
Communication protocol | None |
Design Series | 20 Series |
Electrical Connection | ISO4400 with fitted plugs |
Feedback sensor | Yes |
Fluid Cleanliness | 17/15/12 micron |
Fluid compatibility | Antiwear hydraulic oils |
Interface | ISO4401-07/NFPA D07/CETOP 7 |
Manual override | Plain |
Maximum pressure BAR | 350 |
Maximum pressure PSI | 5000 |
Metering | Fine meter in / fine meter out |
Model Code 1 | KHDG5V7PQ190FEXVMU1H120EN120 |
On board electronics | No |
Performance | Servo |
Pilot supply | External |
ProFX compatible | No |
Reducer module | Yes |
Reverse flow check | No |
Seal type | Viton |
Special features | PQ spool with AB port reversed |
Stage | Two stage |
Symmetric flow | Yes |
Tank port rating BAR | 350 |
Tank port rating PSI | 5000 |
Valve Mount Type | Subplate |
Valve type | Proportional directional |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |