Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 330.00 |
| A Port flow USGPM | 87.20 |
| Actuation type | Hydraulic pilot operated |
| B Port flow LPM | 200.00 |
| B Port flow USGPM | 52.80 |
| Brand | Vickers by Danfoss |
| Build orientation | None |
| Build type | Spring centered |
| Coil voltage | None |
| Command input | None |
| Communication protocol | None |
| Design Series | 20 Series |
| Electrical connection | None |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-08/NFPA D08/CETOP 8/NG25 |
| Manual override | None |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in / meter out |
| Model Code 1 | KDG3V833C330N200E20EN134 |
| On board electronics | No |
| Performance | Standard |
| Product height in | 5.870 |
| Product height mm | 149.098 |
| Product length in | 12.860 |
| Product length mm | 326.644 |
| Product width in | 4.520 |
| Product width mm | 114.808 |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | Higher pilot pressure required |
| Spool Type | Bleed A and B to T |
| Stage | Single stage |
| Symmetric flow | No |
| Valve mount type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
