
KBDG4V 5 33C70N Z M1 PC7 H7 10 EN140, KBDG4V533C70NZM1PC7H710EN140
6038996-001
Model code: KBDG4V533C70NZM1PC7H710EN140
Recommended replacement: 855AN00111A
6038996-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBDG4V533C70NZM1PC7H710EN140 |
| Product height in | 5.070 |
| Product height mm | 128.778 |
| Product length in | 11.220 |
| Product length mm | 284.988 |
| Product width in | 2.760 |
| Product width mm | 70.104 |