KBDG4V-3-33C30X-H-M1-PE7-H7-11, KBDG4V333C30XHM1PE7H711-product-details

KBDG4V-3-33C30X-H-M1-PE7-H7-11, KBDG4V333C30XHM1PE7H711

6040943-001

Model code: KBDG4V333C30XHM1PE7H711


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM30.00
A Port flow USGPM7.90
Actuation TypeSOLENOID CONTROLLEDSolenoid controlled
B Port flow LPM30.00
B Port flow USGPM7.90
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSOL B PORT A/SOL A PORT B ENDSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command input+/- 10V CONTROL SIGNAL+/- 10V control signal
Communication protocolNONENone
Current1.2 AMP1.2 amp
Design Series11 SERIES11 Series
Electrical Connection7 PIN CONNECTOR WITH PLUGElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3ISO4401-03/NFPA D03/CETOP 3/NG06
Manual overrideWATER-RESISTANTWater-resistant
Model Code 1KBDG4V333C30XHM1PE7H711
On board electronicsYESYes
PerformanceSTANDARDStandard
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure rating BAR350
Pressure rating PSI5000.00
Pressure rating PSI5000
Product height in3.950
Product height mm100.330
Product length in10.870
Product length mm276.098
Product width in1.810
Product width mm45.974
ProFX compatibleNONo
Reducer moduleNONo
Seal typeFLUOROCARBONFluorocarbon
Special featuresNONENone
Spool TypeP BLOCKED, A & B TO TANKP blocked, A & B to tank
StageSINGLE STAGESingle stage
Symmetric flowYESYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4