Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid controlled pilot operated |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Coil voltage | 24 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design series | 10 Series |
| Electrical Connection | ISO 4400 (DIN 43650) connector |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid Compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO6264-AR-06-2-A |
| Manual adjustment | Screw and locknut |
| Manual override | None |
| Maximum flow LPM | 200.0 |
| Maximum flow USGPM | 52.8 |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | KXG6W160ZMUH110 |
| On board electronics | No |
| Performance | Standard |
| Product height in | 7.600 |
| Product height mm | 193.040 |
| Product length in | 6.900 |
| Product length mm | 175.260 |
| Product width in | 3.650 |
| Product width mm | 92.710 |
| ProFX compatible | No |
| Reduced pressure adjustment | 14-160 bar (200-2300 psi) |
| Reducer module | No |
| Reverse flow check | No |
| Seal Type | Buna-N |
| Special features | None |
| Stage | Two stage |
| Valve Mount Type | Subplate |
| Valve Type | Proportional pressure reducing |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
