Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 150.00 |
| A Port flow USGPM | 40.00 |
| Actuation Type | Solenoid controlled pilot operated |
| B Port flow LPM | 85.00 |
| B Port flow USGPM | 22.60 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | +/-10V Command +/- 10V feedback |
| Communication protocol | None |
| Current | 1.6 amp |
| Design series | 20 Series |
| Electrical Connection | Electrical (PC7) 7 pin connector without plug |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid Compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | None |
| Metering | Meter in / meter out |
| Model Code 1 | KBFDG5V72C150N85XM1PC7H120 |
| Model Code 2 | EN161 |
| On board electronics | Yes |
| Performance | High |
| Pilot drain | External |
| Pilot supply | Internal |
| Pressure drop rated flow BAR | 5 |
| Pressure drop rated flow PSI | 72 |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000.00 |
| Pressure rating PSI | 5000.00 |
| Product height in | 9.280 |
| Product height mm | 235.712 |
| Product length in | 13.010 |
| Product length mm | 330.454 |
| Product width in | 3.620 |
| Product width mm | 91.948 |
| ProFX compatible | No |
| Reducer module | Yes |
| Seal Type | Fluorocarbon |
| Special features | Special for Hine |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Two stage |
| Symmetric flow | No |
| Tank port rating BAR | 350 |
| Tank port rating PSI | 5000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
