KBDG4V-3-33C20N-M1-PC7-H7-11-EN162, KBDG4V333C20NM1PC7H711EN162-product-details

KBDG4V-3-33C20N-M1-PC7-H7-11-EN162, KBDG4V333C20NM1PC7H711EN162

6048113-001

Model code: KBDG4V333C20NM1PC7H711EN162


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM20.00
A Port flow USGPM5.30
Actuation TypeSOLENOID CONTROLLEDSolenoid controlled
B Port flow LPM20.00
B Port flow USGPM5.30
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command input+/-10V COMMAND+/-10V Command
Communication protocolCANOPENCANopen
Current1.2 AMP1.2 amp
Design series11 SERIES11 Series
Electrical Connection7 PIN CONNECTOR WITHOUT PLUGElectrical (PC7) 7 pin connector without plug
Feedback sensorNONo
Fluid cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3ISO4401-03/NFPA D03/CETOP 3/NG06
Manual overridePLAINPlain
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMETER IN / METER OUTMeter in / meter out
Model Code 1KBDG4V333C20NM1PC7H711EN162
On board electronicsYESYes
PerformanceSTANDARDStandard
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
ProFX compatibleYESYes
Reducer moduleNONo
Reverse flow checkNONo
Seal typeVITONViton
Special featuresCANOPEN COMMUNICATION AMPCANOPEN communication amp
Spool TypeP PORT BLOCKED, ABT CONNECTEDP port blocked, A, B, T connected
StageSINGLE STAGESingle stage
Symmetric flowYESYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4