KBDG4V-5-33C70N35-Z-M2-PE7-H7-11-EN167, KBDG4V533C70N35ZM2PE7H711EN167-product-details

KBDG4V-5-33C70N35-Z-M2-PE7-H7-11-EN167, KBDG4V533C70N35ZM2PE7H711EN167

6049201-001

Model code: KBDG4V533C70N35ZM2PE7H711EN167


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM70.00
A Port flow USGPM18.50
Actuation TypeSOLENOID CONTROLLEDSolenoid controlled
B Port flow LPM35.00
B Port flow USGPM9.30
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command input4-20MA CONTROL SIGNAL4-20mA Control signal
Communication protocolNONENone
Design Series11 SERIES11 Series
Electrical Connection7 PIN CONNECTOR WITH PLUGElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-05/NFPA D05/CETOP 5ISO4401-05/NFPA D05/CETOP 5/NG10
Manual overrideNONENone
Maximum pressure bar315
Maximum pressure PSI4500
MeteringMETER IN / METER OUTMeter in / meter out
Model Code 1KBDG4V533C70N35ZM2PE7H711EN167
On board electronicsYESYes
PerformanceSTANDARDStandard
ProFX compatibleNONo
Reducer moduleNONo
Reverse flow checkNONo
Seal typeVITONViton
Special featuresSHANGHAI ONLYShanghai only
Spool TypeP BLOCKED, A & B TO TANKP blocked, A & B to tank
StageSINGLE STAGESingle stage
Symmetric flowNONo
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4