Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 30.00 |
| A Port flow USGPM | 7.90 |
| Actuation Type | Solenoid controlled |
| B Port flow LPM | 30.00 |
| B Port flow USGPM | 7.90 |
| Brand | Vickers by Danfoss |
| Build orientation | Standard as per ANSI B93 9 |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | 4-20mA Control signal |
| Communication protocol | CANopen |
| Current | 1.2 amp |
| Design series | 11 Series |
| Electrical Connection | Electrical (PH7) as PE7 but with pin C used for enable signal |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | Plain |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | KBDG4V333C30XM2PH7H711EN162 |
| On board electronics | Yes |
| Performance | Standard |
| Pressure drop rated flow BAR | 5 |
| Pressure drop rated flow PSI | 72 |
| ProFX compatible | Yes |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | CANOPEN communication amp |
| Spool Type | P port blocked, A, B, T connected |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 210 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |