Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid controlled pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | Plain |
| Model Code 1 | CKDG5V552C90NMUHB10 |
| On board electronics | No |
| Pilot drain | External |
| Pilot supply | Internal |
| Stage | Two stage |
| Valve mount type | Subplate |
| Valve Type | Proportional directional |