Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid controlled pilot operated |
| Brand | Vickers by Danfoss |
| Design series | 20 Series |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | Water-resistant |
| Model Code 1 | KDG5V72C230NTHMUH120 |
| On board electronics | No |
| Pilot drain | Internal |
| Pilot supply | Internal |
| Product height in | 8.800 |
| Product height mm | 223.520 |
| Product length in | 9.600 |
| Product length mm | 243.840 |
| Product width in | 3.650 |
| Product width mm | 92.71 |
| Stage | Two stage |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
