Product specifications
Characteristic | Value |
|---|---|
| Actuation | Solenoid operated single stage |
| Coil Rating & Overrides | 24 VDC Amplifier supply, water-resistant overrides |
| Command Signal | 4-20mA Current |
| Configuration level | Directional valve, subplate mounted |
| Design Series | Design series -01 |
| Digital Comm. Interface | Not selected |
| Electrical Connections | 7 -PIN connector without plug, no enable |
| EN Series | KBFDG4V3/ KBF DPA3 Metal Nameplate , With 4% Overlap Spool, For YalianOnly |
| External Sensor | NONE |
| Helper Product View (Switch) | SGLB |
| ISO Interface | ISO 4401 size-03 |
| Model | Industrial proportional valves |
| Monitor Output | ±10V Voltage feedback signal |
| Pilot Supply & Drain Option | None_ |
| Software Version | Software version -001 |
| Spool Type | P,A,B,T BLOCKED (ZERO LAP - BIASED CLOSED)SPRING CENTERED, DUAL SOLENOID7 L/MIN (1.8 USGPM) WITH METER IN & METER OUT |
| Valve Type | Proportional valve integral electronic spool position feedback |