Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 28.00 |
| A Port flow USGPM | 7.40 |
| Actuation type | Solenoid controlled |
| B Port flow LPM | 28.00 |
| B Port flow USGPM | 7.40 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | +/- 10V control signal |
| Communication protocol | None |
| Current | 1.2 amp |
| Design Series | 11 Series |
| Electrical connection | Electrical (PH7) as PE7 but with pin C used for enable signal |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | Plain |
| Metering | Meter in / meter out |
| Model Code 1 | KBDG4V32C28NM1PH7H711 |
| On board electronics | Yes |
| Performance | Standard |
| Pressure drop rated flow BAR | 5 |
| Pressure drop rated flow PSI | 72 |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000.00 |
| Product height in | 3.950 |
| Product height mm | 100.330 |
| Product length in | 10.870 |
| Product length mm | 276.098 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| ProFX compatible | No |
| Reducer module | No |
| Seal type | Fluorocarbon |
| Special features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 210 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
