Vickers by Danfoss KBDG4V-3 10 Design Proportional Valves with OBE KBDG4V-3-2C03F-H-M2-PE7-H7-10 (RIGHT)

KBDG4V-3-33C13N-H-M1-PE7-H7-11, KBDG4V333C13NHM1PE7H711

855AN00126A

Model code: KBDG4V333C13NHM1PE7H711


Tools

Product specifications

Characteristic
Value
A Port flow LPM13.00
A Port flow USGPM3.43
Actuation TypeSolenoid controlled
B Port flow LPM13.00
B Port flow USGPM3.43
BrandVickers by Danfoss
Build orientationSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/- 10V control signal
Communication protocolNone
Current1.2 amp
Design Series11 Series
Electrical ConnectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid Cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overrideWater-resistant
MeteringMeter in / meter out
Model Code 1KBDG4V333C13NHM1PE7H711
On board electronicsYes
PerformanceStandard
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure rating BAR350
Pressure rating PSI5000.00
Pressure rating PSI5000
Product height in3.950
Product height mm100.330
Product length in10.870
Product length mm276.098
Product width in1.810
Product width mm45.974
ProFX compatibleNo
Reducer moduleNo
Seal typeFluorocarbon
Special FeaturesNone
Spool TypeP blocked, A & B to tank
StageSingle stage
Symmetric flowYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve Mount TypeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4