KBDG5V-7-33C170N-X-M1-PH7-H1-20, KBDG5V733C170NXM1PH7H120-product-details

KBDG5V-7-33C170N-X-M1-PH7-H1-20, KBDG5V733C170NXM1PH7H120

857AN00206A

Model code: KBDG5V733C170NXM1PH7H120


Tools

Product specifications

Characteristic
Value
A Port flow LPM170.00
A Port flow USGPM45.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM170.00
B Port flow USGPM45.00
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/- 10V control signal
Communication protocolNone
Design Series20 Series
Electrical ConnectionElectrical (PH7) as PE7 but with pin C used for enable signal
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7/NG16
Manual overridePlain
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBDG5V733C170NXM1PH7H120
On board electronicsYes
PerformanceStandard
Pilot drainExternal
Pilot supplyInternal
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal TypeViton
Special featuresNone
Spool TypeP blocked, A & B to tank
StageTwo stage
Symmetric flowYes
Tank port rating BAR350.0
Tank port rating PSI5000
Valve mount typeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4