
KBFDG4V-5-2C50N25-Z-M1-PC7-H7-12, KBFDG4V52C50N25ZM1PC7H712
858AN00003A
Model code: KBFDG4V52C50N25ZM1PC7H712
Recommended replacement: 84012456
858AN00003A
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 50.00 |
| A Port flow USGPM | 13.20 |
| Actuation type | Solenoid controlled |
| B Port flow LPM | 25.00 |
| B Port flow USGPM | 6.60 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | +/-10V Command +/- 10V feedback |
| Communication protocol | None |
| Current | 2.7 amp |
| Design Series | 12 Series |
| Electrical connection | Electrical (PC7) 7 pin connector without plug |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | No override |
| Metering | Meter in / meter out |
| Model Code 1 | KBFDG4V52C50N25ZM1PC7H712 |
| On board electronics | Yes |
| Performance | High |
| Pressure drop rated flow BAR | 5 |
| Pressure drop rated flow PSI | 72 |
| Pressure ratiing PSI | 4500 |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500.00 |
| Product height in | 5.310 |
| Product height mm | 134.874 |
| Product length in | 12.910 |
| Product length mm | 327.914 |
| Product width in | 2.760 |
| Product width mm | 70.104 |
| ProFX compatible | No |
| Reducer module | No |
| Seal type | Fluorocarbon |
| Special features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Single stage |
| Symmetric flow | No |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 85 |
| Working temp max F | 185 |
| Working temp min C | -40 |
| Working temp min F | -40 |