Vickers by Danfoss KBSDG4V Series Proportional Valves with OBE KBSDG4V392L40PE7H710 (RIGHT)

KBHDG4V-3-8X-M1-PE7-12, KBHDG4V38XM1PE712

860AN00002A

Model code: KBHDG4V38XM1PE712


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid controlled
BrandVickers by Danfoss
Build orientationSolenoid at B port end
Coil voltage24 Volt DC
Command input+/-10V Command +/-10V feedback
Communication protocolNone
Design Series12 Series
Electrical ConnectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorYes
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overrideNone
Model Code 1KBHDG4V38XM1PE712
On board electronicsYes
PerformanceServo
Product height in4.560
Product height mm115.824
Product length in9.340
Product length mm237.236
Product width in1.810
Product width mm45.974
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal TypeViton
Special featuresNone
StageSingle stage
Valve mount typeSubplate
Valve TypeProportional pilot
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4