KBHDG4V-3-7-M1-PE7-20, KBHDG4V37M1PE720-product-details

KBHDG4V-3-7-M1-PE7-20, KBHDG4V37M1PE720

860AN00074A

Model code: KBHDG4V37M1PE720


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID CONTROLLEDSolenoid controlled
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSOLENOID AT B PORT ENDSolenoid at B port end
Coil voltage24 VOLT DC24 Volt DC
Command input+/-10V COMMAND +/-10V FEEDBACK+/-10V Command +/-10V feedback
Communication protocolNONENone
Design Series20 SERIES20 Series
Electrical Connection7 PIN CONNECTOR WITH PLUGElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorYESYes
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3ISO4401-03/NFPA D03/CETOP 3/NG06
Manual overrideNONENone
Model Code 1KBHDG4V37M1PE720
On board electronicsYESYes
PerformanceSERVOServo
ProFX compatibleNONo
Reducer moduleNONo
Reverse flow checkNONo
Seal typeVITONViton
Special featuresNONENone
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL PILOTProportional pilot
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4