Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBFDG5V102C700NEXM1PE7H111 |
| Product height in | 10.020 |
| Product height mm | 254.508 |
| Product length in | 19.960 |
| Product length mm | 506.984 |
| Product width in | 7.748 |
| Product width mm | 196.799 |
