KBFDG5V-5-33C60N40-EX-M1-PE7-H1-11, KBFDG5V533C60N40EXM1PE7H111-product-details

KBFDG5V-5-33C60N40-EX-M1-PE7-H1-11, KBFDG5V533C60N40EXM1PE7H111

861AN00069A

Model code: KBFDG5V533C60N40EXM1PE7H111


Tools

Product specifications

Characteristic
Value
A Port flow LPM60.00
A Port flow USGPM15.90
Actuation TypeSolenoid controlled pilot operated
B Port flow LPM40.00
B Port flow USGPM10.60
BrandVickers by Danfoss
Build orientationSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/-10V Command +/- 10V feedback
Communication protocolNone
Current1.6 amp
Design series11 Series
Electrical ConnectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorYes
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-05/NFPA D05/CETOP 5/NG10
Manual overrideNone
MeteringMeter in / meter out
Model Code 1KBFDG5V533C60N40EXM1PE7H111
On board electronicsYes
PerformanceHigh
Pilot drainExternal
Pilot supplyExternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure rating Bar315
Pressure rating PSI4500.00
Pressure rating PSI4500
Product height in8.960
Product height mm227.584
Product length in12.640
Product length mm321.056
Product width in3.090
Product width mm78.486
ProFX compatibleNo
Reducer moduleYes
Seal typeFluorocarbon
Special featuresNone
Spool TypeBleed A and B to T
StageTwo stage
Symmetric flowNo
Tank port rating BAR210.0
Tank port rating PSI3000
Valve Mount TypeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4