Vickers by Danfoss KBFDG5V-7 10 Design Proportional Valves with OBE KBFDG5V733C160NXTM1PE7H410 (RIGHT)

KBFDG5V-7-33C230N-EX-M1-PE7-H1-20, KBFDG5V733C230NEXM1PE7H120

861AN00102A

Model code: KBFDG5V733C230NEXM1PE7H120


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM230.00
A Port flow USGPM61.30
Actuation TypeSOLENOID CONTR. PILOT OPERATEDSolenoid controlled pilot operated
B Port flow LPM230.00
B Port flow USGPM61.30
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command input+/-10V COMMAND +/-10V FEEDBACK+/-10V Command +/-10V feedback
Communication protocolNONENone
Design Series20 SERIES20 Series
Electrical Connection7 PIN CONNECTOR WITH PLUGElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorYESYes
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7ISO4401-07/NFPA D07/CETOP 7/NG16
Manual overrideNONENone
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMETER IN / METER OUTMeter in / meter out
Model Code 1KBFDG5V733C230NEXM1PE7H120
On board electronicsYESYes
PerformanceHIGHHigh
Pilot drainEXTERNALExternal
Pilot supplyEXTERNALExternal
Product height in9.280
Product height mm235.712
Product length in13.010
Product length mm330.454
Product width in3.620
Product width mm91.948
ProFX compatibleNONo
Reducer moduleYESYes
Reverse flow checkNONo
Seal typeVITONViton
Special featuresNONENone
Spool TypeP BLOCKED, A & B TO TANKP blocked, A & B to tank
StageTWO STAGETwo stage
Symmetric flowYESYes
Tank port rating BAR350
Tank port rating PSI5000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4