Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 230.00 |
| A Port flow USGPM | 61.30 |
| Actuation type | Solenoid controlled pilot operated |
| B Port flow LPM | 140.00 |
| B Port flow USGPM | 37.30 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design Series | 30 Series |
| Electrical Connection | ISO4400 with fitted plugs |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | Plain |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in / meter out |
| Model Code 1 | KHDG5V72C230N140XVMU1H130 |
| On board electronics | No |
| Performance | Servo |
| Pilot drain | External |
| Pilot supply | Internal |
| Product height in | 8.700 |
| Product height mm | 220.980 |
| Product length in | 10.630 |
| Product length mm | 270.002 |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| ProFX compatible | No |
| Reducer module | Yes |
| Reverse flow check | No |
| Seal Type | Viton |
| Special features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Two stage |
| Symmetric flow | No |
| Tank port rating BAR | 350.0 |
| Tank port rating PSI | 5000 |
| Valve mount type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
