Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Proportional directional valves
E040191
KDG4V3-2B-07N MU THROTTLE
E040191
Tools
Add to comparison
Add to comparison
E040191
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Interface
ISO4401-03/NFPA D03/CETOP 3/NG06
Product height in
3.400
Product height mm
86.360
Product length in
9.370
Product length mm
237.998
Product width in
1.900
Product width mm
48.26