Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Proportional valve electronics
02-104839
EHA CON 201 A 20LOHMAR, EHACON201A20
02-104839
Model code:
EHACON201A20
Where to buy
Export PDF
Tools
Add to comparison
02-104839
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
EHACON201A20
Product height in
3.000
Product length in
4.320
Product length mm
109.728
Product width in
0.900
Product width mm
22.860