Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EHAPID201A20 |
| Package contents | Controller |
| Product height in | 2.600 |
| Product height mm | 66.040 |
| Product length in | 3.800 |
| Product length mm | 96.520 |
| Product width in | 3.700 |
| Product width mm | 93.980 |