Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Proportional valve electronics
02-104845
EHD AMP 730 D08 10, EHDAMP730D0810
02-104845
Model code:
EHDAMP730D0810
Where to buy
Export PDF
Tools
Add to comparison
02-104845
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
EHDAMP730D0810
Product height in
1.380
Product length in
3.750
Product length mm
95.250
Product width in
2.560
Product width mm
65.024