
EEA PAM 561 A 32USE 105EC00057A, EEAPAM561A32
02-326005
Model code: EEAPAM561A32
Recommended replacement: 105EC00057A
02-326005
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EEAPAM561A32 |
| Product height in | 5.060 |
| Product height mm | 128.524 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 1.590 |
| Product width mm | 40.386 |