Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EHHAMP702D20 |
| Package contents | Power amplifier 24VDCProportional power plug |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 1.520 |
| Product width mm | 38.608 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |