Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Proportional valve electronics
02-326013
EHH AMP 712 D 20, EHHAMP712D20
02-326013
Model code:
EHHAMP712D20
Where to buy
Export PDF
Tools
Add to comparison
02-326013
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
EHHAMP712D20
Product height in
1.540
Product length in
3.500
Product length mm
88.900
Product width in
1.520
Product width mm
38.608