EEA PAM 513 B 32, EEAPAM513B32
02-326020
Model code: EEAPAM513B32
Recommended replacement: 105EC00016A
02-326020
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EEAPAM513B32 |
| Product height in | 5.060 |
| Product height mm | 128.524 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 1.590 |
| Product width mm | 40.386 |