
EEA PAM 535 B 32USE 105EC00040A, EEAPAM535B32
02-326024
Model code: EEAPAM535B32
Recommended replacement: 105EC00040A
02-326024
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EEAPAM535B32 |
| Product height in | 5.000 |
| Product length in | 7.400 |
| Product length mm | 187.960 |
| Product width in | 1.590 |
| Product width mm | 40.386 |