Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EHAPAM291A20 |
| Package contents | Amplifier |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 4.320 |
| Product length mm | 109.728 |
| Product width in | 0.900 |
| Product width mm | 22.860 |